IESNA:LM-63-2002
[TEST]P944040
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8D-760-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 70 CRI, 5700K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 5700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]88057
TILT=NONE
208 -1 1 37 11 1 1 1.5 1.5 0
1 1 584.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
8032.6 7982.2 7877 7785.4 7762.5 7771.7 7799.1 7849.5 7895.3 7909
7913.6 7982.2 8124.1 8357.5 8746.6 9295.8 9964.1 10769.6 11799.4 13026
14417.4 16120.1 18184.3 20532.3 23058.7 25772.9 28377.2 29590.1 27814.2 21493.4
11694.1 3300 1011.5 599.6 343.3 141.9 0
8032.6 8005.1 7895.3 7803.7 7780.8 7785.4 7812.9 7863.2 7904.4 7918.1
7927.3 8000.5 8137.8 8385 8764.9 9318.7 9996.1 10806.2 11863.5 13090.1
14527.3 16280.3 18426.9 20724.5 23296.7 26079.5 28628.9 29727.4 27535 21012.8
11149.5 3094 979.5 549.2 320.4 128.2 0
8032.6 7996 7890.7 7794.6 7753.4 7758 7771.7 7799.1 7817.5 7835.8
7863.2 7941 8087.5 8320.9 8705.4 9213.4 9863.4 10632.3 11625.5 12838.4
14353.4 16248.2 18472.6 20944.2 23507.3 26226 28793.7 30130.2 28505.3 22697.2
13474.6 4970.6 1327.3 659.1 389 151 0
8032.6 7977.6 7877 7771.7 7716.8 7703 7712.2 7716.8 7716.8 7748.8
7794.6 7881.5 8028 8256.8 8586.4 9071.5 9716.9 10504.1 11497.3 12705.7
14344.2 16303.1 18802.2 21617 24500.5 27329.1 29970 31462 30638.2 26345
18088.2 8751.2 2636.3 961.2 466.9 146.5 0
8032.6 7977.6 7881.5 7771.7 7703 7689.3 7698.5 7698.5 7698.5 7735.1
7817.5 7895.3 8018.8 8215.6 8513.2 8961.7 9611.6 10421.7 11419.5 12691.9
14371.7 16609.8 19497.9 22916.9 26432 29580.9 32121.1 33732.2 33924.5 31727.5
25301.5 15218.4 6462.7 1647.7 553.8 128.2 0
8032.6 7963.9 7867.8 7758 7684.7 7671 7684.7 7703 7703 7739.6
7826.6 7890.7 7986.8 8197.3 8513.2 8961.7 9593.3 10421.7 11437.8 12778.9
14531.9 16939.3 20170.7 24111.4 28111.7 31585.6 34130.4 36025.3 37187.8 36446.4
31590.2 22180 10623.1 3336.6 709.4 164.8 0
8032.6 7977.6 7877 7762.5 7689.3 7671 7680.1 7698.5 7698.5 7735.1
7817.5 7904.4 8028 8229.4 8540.6 8998.3 9639.1 10444.6 11451.6 12724
14403.7 16646.4 19548.2 22916.9 26395.3 29613 32267.6 34116.7 34363.8 31947.2
25882.7 15804.3 6210.9 1601.9 462.3 123.6 0
8032.6 7986.8 7890.7 7776.3 7703 7684.7 7698.5 7712.2 7725.9 7762.5
7822 7918.1 8073.8 8307.2 8641.3 9103.6 9758.1 10554.5 11547.7 12792.6
14440.3 16518.3 19031 21772.6 24578.3 27411.4 30098.1 31603.9 30574.1 26551
18605.4 8943.4 2668.4 1002.4 476 146.5 0
8032.6 8000.5 7899.8 7790 7730.5 7721.3 7739.6 7776.3 7808.3 7840.3
7881.5 7963.9 8124.1 8375.8 8751.2 9268.4 9913.7 10696.4 11675.8 12861.3
14362.5 16225.3 18408.5 20793.1 23283 25974.3 28619.8 29951.7 28551.1 23745.3
15003.3 5895.1 1688.9 805.5 430.2 173.9 0
8032.6 8009.7 7904.4 7794.6 7744.2 7739.6 7771.7 7835.8 7890.7 7922.7
7954.8 8037.1 8188.2 8444.5 8838.1 9391.9 10069.3 10888.6 11895.5 13113
14522.7 16275.7 18294.1 20559.7 22967.2 25635.6 28175.8 29173.6 27287.9 21182.2
11607.2 3496.8 1066.4 540.1 288.3 114.4 0
8032.6 8005.1 7904.4 7794.6 7744.2 7744.2 7776.3 7835.8 7895.3 7922.7
7950.2 8018.8 8174.5 8417 8806.1 9346.2 10019 10874.9 11886.4 13039.8
14426.6 16106.3 18115.6 20395 22692.6 25361 27956.1 29182.7 27589.9 21818.4
12362.4 3885.8 1125.9 585.9 302.1 105.3 0
